Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Febrotec
Description
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Bill of material
0KN-651800
ARTNR
Partnumber
0KN-651800
DA
Inside diameter
129.00 mm
DI
Inside diameter
85.50 mm
T
Thickness
1.25 mm
LO
Unloaded length
3.20 mm
L05
Travel 0,5
2.22 mm
F05
Force at travel 0,5
375.00 N
L075
Travel 0,75
1.74 mm
F075
Force at travel 0,75
405.00 N
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
WER
Material code
1.1231
GEW
Weight
71.900 g
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura